How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | L: | 10.88 in |
| C: | 14 in | J: | 11 in |
| F: | 5.81 | V: | 4.26 in |
| T: | 2 | AG: | 10.5 |
| AD: | 8.85 | AE1: | 0.97 |
| I: | 7.5 in | AE2: | 0.68 |
| M: | 3.38 | B: | 13 |
| U: | 1.25 in | Center Distance (in): | 5.25 in |
| G: | 2.91 |
Technical Specifications
| Housing Material: | Cast Iron | Input Keyway: | 1/4 X 3.00 in |
| Gear Type: | Worm | Center Distance (in): | 5.25 |
| Output Shaft Direction: | 1 | Output RPM: | 17.5 |
| Output Key: | 1/2 X 3.38 | Output Diameter (in): | 2 in |
| Input Style: | Solid Shaft | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Bore Code: | 32 |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 3412 |
| Input HP @ 1750 RPM: | 2.072 | Assembly: | H-1 |
| Model Code: | H252 | Service Factor: | 1 |
| Mounting Style: | Shaft Mount | Shaft Seal Material: | Viton |
| Ratio: | 100:1 | Ratio Range: | 100:1 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 1.25 in |
| Overhung Load Rating (Output Shaft(lb)): | 3,600 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

