How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5.81 | V: | 4.26 in |
| G: | 2.91 | T: | 2.188 |
| B: | 13 | L: | 10.88 in |
| I: | 7.5 in | AD: | 8.85 |
| AE2: | 0.68 | U: | 1.25 in |
| J: | 11 in | M: | 3.38 |
| Center Distance (in): | 5.25 in | C: | 14 in |
| AE1: | 0.97 | AG: | 10.5 |
| D: | 5.12 |
Technical Specifications
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Ratio: | 100:1 | Output Shaft Assembly Code: | 1 |
| Output RPM: | 17.5 | Assembly: | H-1 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Mounting Style: | Shaft Mount | Ratio Range: | 100:1 |
| Thrust Rating - output shaft: | 3412 | Input Diameter (in): | 1.25 in |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 2.072 |
| Output Key: | 1/2 X 3.38 | Bore Code: | 35 |
| Input Keyway: | 1/4 X 3.00 in | Output Diameter (in): | 2.188 in |
| Product Type: | Right Angle | Input Style: | Solid Shaft |
| Center Distance (in): | 5.25 | Model Code: | H252 |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,600 lb |

