How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | F: | 5.81 |
| B: | 13 | AE2: | 0.68 |
| D: | 5.12 | U: | 1.25 in |
| V: | 4.26 in | AG: | 10.5 |
| T: | 2.188 | I: | 7.5 in |
| M: | 3.38 | C: | 14 in |
| L: | 10.88 in | AD: | 8.85 |
| AE1: | 0.97 | G: | 2.91 |
| J: | 11 in |
Technical Specifications
| Shaft Seal Material: | Viton | Assembly: | H-1 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Bore Code: | 35 | Ratio: | 100:1 |
| Output Key: | 1/2 X 3.38 | Output Diameter (in): | 2.188 in |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Input Diameter (in): | 1.25 in | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Ratio Range: | 100:1 |
| Output RPM: | 17.5 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Input Keyway: | 1/4 X 3.00 in |
| Input Style: | Solid Shaft | Mounting Style: | Shaft Mount |
| Input RPM: | 1,750 | Center Distance (in): | 5.25 |
| Gear Type: | Worm | Model Code: | H252 |
| Input HP @ 1750 RPM: | 2.072 | Thrust Rating - output shaft: | 3412 |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,600 lb |

