How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | AE1: | 0.97 |
| AE2: | 0.68 | AG: | 10.5 |
| M: | 3.38 | B: | 13 |
| G: | 2.91 | I: | 7.5 in |
| U: | 1.25 in | J: | 11 in |
| L: | 10.88 in | C: | 14 in |
| D: | 5.12 | AD: | 8.85 |
| T: | 2.25 | F: | 5.81 |
| Center Distance (in): | 5.25 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Model Code: | H252 |
| Reducer: | Worm - Right Angle | Ratio Range: | 100:1 |
| Assembly: | H-1 | Output RPM: | 17.5 |
| Input Style: | Solid Shaft | Bore Code: | 36 |
| Input Diameter (in): | 1.25 in | Input HP @ 1750 RPM: | 2.072 |
| Service Factor: | 1 | Output Diameter (in): | 2.25 in |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 3412 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Center Distance (in): | 5.25 | Output Shaft: | Hollow Bore |
| Output Key: | 1/2 X 3.38 | Input RPM: | 1,750 |
| Input Keyway: | 1/4 X 3.00 in | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Ratio: | 100:1 |
| Shaft Seal Material: | Viton | Mounting Style: | Shaft Mount |
| Overhung Load Rating (Output Shaft(lb)): | 3,600 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

