How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 8.85 | V: | 4.26 in |
| I: | 7.5 in | J: | 11 in |
| M: | 3.38 | C: | 14 in |
| B: | 13 | D: | 5.12 |
| AG: | 10.5 | G: | 2.91 |
| U: | 1.25 in | AE1: | 0.97 |
| F: | 5.81 | AE2: | 0.68 |
| Center Distance (in): | 5.25 in | T: | 2.25 |
| L: | 10.88 in |
Technical Specifications
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 3412 |
| Assembly: | H-1 | Ratio Range: | 100:1 |
| Mounting Style: | Shaft Mount | Gear Type: | Worm |
| Service Factor: | 1 | Product Type: | Right Angle |
| Input Style: | Solid Shaft | Input Diameter (in): | 1.25 in |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Output Key: | 1/2 X 3.38 | Bore Code: | 36 |
| Ratio: | 100:1 | Input Keyway: | 1/4 X 3.00 in |
| Output Diameter (in): | 2.25 in | Output Shaft Direction: | 1 |
| Output RPM: | 17.5 | Model Code: | H252 |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 2.072 |
| Center Distance (in): | 5.25 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,600 lb |

