How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 14 in | I: | 7.5 in |
| J: | 11 in | F: | 5.81 |
| AG: | 10.5 | M: | 3.38 |
| AE1: | 0.97 | Center Distance (in): | 5.25 in |
| G: | 2.91 | V: | 4.26 in |
| T: | 2.438 | D: | 5.12 |
| U: | 1.25 in | B: | 13 |
| AD: | 8.85 | AE2: | 0.68 |
| L: | 10.88 in |
Technical Specifications
| Gear Type: | Worm | Output Key: | 5/8 X 4.00 |
| Output RPM: | 17.5 | Ratio Range: | 100:1 |
| Input Style: | Solid Shaft | Output Shaft Direction: | 1 |
| Mounting Style: | Shaft Mount | Input RPM: | 1,750 |
| Assembly: | H-1 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 1.25 in |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 5.25 |
| Thrust Rating - output shaft: | 3412 | Ratio: | 100:1 |
| Output Diameter (in): | 2.438 in | Bore Code: | 39 |
| Input Keyway: | 1/4 X 3.00 in | Input HP @ 1750 RPM: | 2.072 |
| Service Factor: | 1 | Model Code: | H252 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 3,600 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

