How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5.81 | G: | 2.91 |
| J: | 11 in | B: | 13 |
| V: | 4.26 in | T: | 2.688 |
| AE2: | 0.68 | U: | 1.25 in |
| AG: | 10.5 | AE1: | 0.97 |
| Center Distance (in): | 5.25 in | D: | 5.12 |
| L: | 10.88 in | M: | 3.38 |
| I: | 7.5 in | C: | 14 in |
| AD: | 8.85 |
Technical Specifications
| Assembly: | H-1 | Gear Type: | Worm |
| Mounting Style: | Shaft Mount | Output RPM: | 17.5 |
| Bore Code: | 43 | Output Key: | 5/8 X 4.00 |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 3412 |
| Input Diameter (in): | 1.25 in | Housing Material: | Cast Iron |
| Input Style: | Solid Shaft | Center Distance (in): | 5.25 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Ratio: | 100:1 |
| Output Diameter (in): | 2.688 in | Output Shaft: | Hollow Bore |
| Model Code: | H252 | Input Keyway: | 1/4 X 3.00 in |
| Ratio Range: | 100:1 | Input HP @ 1750 RPM: | 2.072 |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 3,600 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

