How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | I: | 7.5 in |
| AG: | 10.5 | C: | 14 in |
| G: | 2.91 | AE2: | 0.68 |
| F: | 5.81 | U: | 1.25 in |
| B: | 13 | T: | 2.688 |
| M: | 3.38 | L: | 10.88 in |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
| AE1: | 0.97 | J: | 11 in |
| AD: | 8.85 |
Technical Specifications
| Input HP @ 1750 RPM: | 2.072 | Output RPM: | 17.5 |
| Ratio: | 100:1 | Assembly: | H-1 |
| Bore Code: | 43 | Output Key: | 5/8 X 4.00 |
| Gear Type: | Worm | Model Code: | H252 |
| Ratio Range: | 100:1 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Output Diameter (in): | 2.688 in |
| Input Diameter (in): | 1.25 in | Thrust Rating - output shaft: | 3412 |
| Mounting Style: | Shaft Mount | Service Factor: | 1 |
| Center Distance (in): | 5.25 | Output Shaft: | Hollow Bore |
| Input Keyway: | 1/4 X 3.00 in | Input Style: | Solid Shaft |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 3,600 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

