How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 13 | M: | 3.38 |
| AG: | 10.5 | J: | 11 in |
| L: | 10.88 in | F: | 5.81 |
| Center Distance (in): | 5.25 in | D: | 5.12 |
| AE2: | 0.68 | AE1: | 0.97 |
| V: | 4.26 in | G: | 2.91 |
| C: | 14 in | I: | 7.5 in |
| T: | 2.938 | AD: | 8.85 |
| U: | 1.25 in |
Technical Specifications
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Center Distance (in): | 5.25 | Model Code: | H252 |
| Thrust Rating - output shaft: | 3412 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Service Factor: | 1 |
| Assembly: | H-1 | Output RPM: | 17.5 |
| Input Diameter (in): | 1.25 in | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Mounting Style: | Shaft Mount |
| Output Diameter (in): | 2.938 in | Output Key: | 3/4 X 4.00 |
| Output Shaft: | Hollow Bore | Input Style: | Solid Shaft |
| Input RPM: | 1,750 | Bore Code: | 47 |
| Input HP @ 1750 RPM: | 2.072 | Ratio Range: | 100:1 |
| Input Keyway: | 1/4 X 3.00 in | No. of Gear Reductions: | Single |
| Ratio: | 100:1 | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,600 lb |

