How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | D: | 5.12 |
| U: | 1.25 in | M: | 3.38 |
| V: | 4.26 in | J: | 11 in |
| AD: | 8.85 | T: | 2.938 |
| C: | 14 in | I: | 7.5 in |
| AE1: | 0.97 | Center Distance (in): | 5.25 in |
| F: | 5.81 | G: | 2.91 |
| AE2: | 0.68 | B: | 13 |
| L: | 10.88 in |
Technical Specifications
| Input Keyway: | 1/4 X 3.00 in | Input HP @ 1750 RPM: | 2.072 |
| Mounting Style: | Shaft Mount | Housing Material: | Cast Iron |
| Output Key: | 3/4 X 4.00 | Bore Code: | 47 |
| Output Shaft Direction: | 1 | Assembly: | H-1 |
| Reducer: | Worm - Right Angle | Input Style: | Solid Shaft |
| Output RPM: | 17.5 | Ratio: | 100:1 |
| Output Diameter (in): | 2.938 in | Output Shaft Assembly Code: | 1 |
| Thrust Rating - output shaft: | 3412 | Shaft Seal Material: | Viton |
| Model Code: | H252 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Ratio Range: | 100:1 |
| Center Distance (in): | 5.25 | Input Diameter (in): | 1.25 in |
| Overhung Load Rating (Output Shaft(lb)): | 3,600 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

