How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 13 | D: | 5.12 |
| L: | 10.88 in | AE1: | 0.97 |
| I: | 7.5 in | G: | 2.91 |
| U: | 1.25 in | AE2: | 0.68 |
| M: | 3.38 | AG: | 10.5 |
| Center Distance (in): | 5.25 in | AD: | 8.85 |
| T: | 3.188 | J: | 11 in |
| C: | 14 in | F: | 5.81 |
| V: | 4.26 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Input Style: | Solid Shaft |
| Output Diameter (in): | 3.188 in | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 5.25 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Output Key: | 3/4 X 4.00 | Thrust Rating - output shaft: | 3412 |
| Gear Type: | Worm | Ratio: | 100:1 |
| Model Code: | H252 | Assembly: | H-1 |
| Service Factor: | 1 | Bore Code: | 51 |
| Input Keyway: | 1/4 X 3.00 in | Input Diameter (in): | 1.25 in |
| Mounting Style: | Shaft Mount | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Ratio Range: | 100:1 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Output RPM: | 17.5 | Input HP @ 1750 RPM: | 2.072 |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,600 lb |

