How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.91 | AD: | 8.85 |
| V: | 4.26 in | F: | 5.81 |
| AE2: | 0.68 | J: | 11 in |
| AE1: | 0.97 | C: | 14 in |
| U: | 1.25 in | M: | 3.38 |
| Center Distance (in): | 5.25 in | T: | 3.188 |
| I: | 7.5 in | D: | 5.12 |
| B: | 13 | L: | 10.88 in |
| AG: | 10.5 |
Technical Specifications
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Output Diameter (in): | 3.188 in | Model Code: | H252 |
| Product Type: | Right Angle | Ratio: | 100:1 |
| Input Diameter (in): | 1.25 in | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Input Keyway: | 1/4 X 3.00 in | Output Shaft Assembly Code: | 1 |
| Mounting Style: | Shaft Mount | Housing Material: | Cast Iron |
| Output RPM: | 17.5 | Input HP @ 1750 RPM: | 2.072 |
| Output Key: | 3/4 X 4.00 | Reducer: | Worm - Right Angle |
| Bore Code: | 51 | Ratio Range: | 100:1 |
| Assembly: | H-1 | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 3412 | Input Style: | Solid Shaft |
| Center Distance (in): | 5.25 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 3,600 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

