How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 8.85 | M: | 3.38 |
| U: | 1.25 in | C: | 14 in |
| G: | 2.91 | T: | 3.438 |
| V: | 4.26 in | B: | 13 |
| AG: | 10.5 | J: | 11 in |
| AE1: | 0.97 | Center Distance (in): | 5.25 in |
| D: | 5.12 | I: | 7.5 in |
| F: | 5.81 | L: | 10.88 in |
| AE2: | 0.68 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 5.25 |
| Input Style: | Solid Shaft | Output Shaft Direction: | 1 |
| Input Diameter (in): | 1.25 in | Output Key: | 7/8 X 4.00 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Assembly: | H-1 | Model Code: | H252 |
| No. of Gear Reductions: | Single | Bore Code: | 55 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Ratio: | 100:1 | Mounting Style: | Shaft Mount |
| Thrust Rating - output shaft: | 3412 | Input HP @ 1750 RPM: | 2.072 |
| Input Keyway: | 1/4 X 3.00 in | Output Diameter (in): | 3.438 in |
| Ratio Range: | 100:1 | Output RPM: | 17.5 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,600 lb |

