How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | AE2: | 0.68 |
| L: | 10.88 in | B: | 13 |
| M: | 3.38 | I: | 7.5 in |
| AE1: | 0.97 | J: | 11 in |
| AG: | 10.5 | C: | 14 in |
| AD: | 8.85 | V: | 4.26 in |
| T: | 3.438 | G: | 2.91 |
| Center Distance (in): | 5.25 in | D: | 5.12 |
| F: | 5.81 |
Technical Specifications
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 3.438 in | Output Key: | 7/8 X 4.00 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 2.072 |
| Center Distance (in): | 5.25 | Mounting Style: | Shaft Mount |
| Assembly: | H-1 | Housing Material: | Cast Iron |
| Output RPM: | 17.5 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Model Code: | H252 |
| Input Style: | Solid Shaft | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 1.25 in |
| Output Shaft Direction: | 1 | Input Keyway: | 1/4 X 3.00 in |
| Ratio: | 100:1 | Bore Code: | 55 |
| Thrust Rating - output shaft: | 3412 | Ratio Range: | 100:1 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,600 lb |

