How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5.81 | M: | 3.38 |
| I: | 7.5 in | B: | 13 |
| D: | 5.12 | L: | 10.88 in |
| G: | 2.91 | V: | 4.26 in |
| AG: | 10.5 | AE1: | 0.97 |
| AD: | 8.85 | C: | 14 in |
| T: | 2.188 | J: | 11 in |
| Center Distance (in): | 5.25 in | AE2: | 0.68 |
| U: | 1.25 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Ratio: | 100:1 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 2.072 |
| Mounting Style: | Shaft Mount | Output Shaft Direction: | 2 |
| Output Diameter (in): | 2.188 in | Input Keyway: | 1/4 X 3.00 in |
| Center Distance (in): | 5.25 | Output RPM: | 17.5 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Input Style: | Solid Shaft | Output Key: | 1/2 X 3.38 |
| No. of Gear Reductions: | Single | Model Code: | H252 |
| Input Diameter (in): | 1.25 in | Assembly: | H-2 |
| Ratio Range: | 100:1 | Output Shaft: | Hollow Bore |
| Bore Code: | 35 | Thrust Rating - output shaft: | 3412 |
| Overhung Load Rating (Output Shaft(lb)): | 3,600 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

