How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | B: | 13 |
| M: | 3.38 | L: | 10.88 in |
| J: | 11 in | D: | 5.12 |
| F: | 5.81 | AE1: | 0.97 |
| V: | 4.26 in | I: | 7.5 in |
| Center Distance (in): | 5.25 in | T: | 2.25 |
| U: | 1.25 in | AE2: | 0.68 |
| C: | 14 in | AD: | 8.85 |
| G: | 2.91 |
Technical Specifications
| Bore Code: | 36 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Center Distance (in): | 5.25 |
| Housing Material: | Cast Iron | Assembly: | H-2 |
| Input Keyway: | 1/4 X 3.00 in | Model Code: | H252 |
| Input Diameter (in): | 1.25 in | Output Diameter (in): | 2.25 in |
| Ratio Range: | 100:1 | Input Style: | Solid Shaft |
| Ratio: | 100:1 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 2.072 | Output Key: | 1/2 X 3.38 |
| Reducer: | Worm - Right Angle | Mounting Style: | Shaft Mount |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Thrust Rating - output shaft: | 3412 | Output RPM: | 17.5 |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,600 lb |

