How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | U: | 1.25 in |
| C: | 14 in | AE2: | 0.68 |
| AE1: | 0.97 | Center Distance (in): | 5.25 in |
| G: | 2.91 | J: | 11 in |
| D: | 5.12 | T: | 2.688 |
| AG: | 10.5 | M: | 3.38 |
| L: | 10.88 in | AD: | 8.85 |
| B: | 13 | F: | 5.81 |
| V: | 4.26 in |
Technical Specifications
| Center Distance (in): | 5.25 | Model Code: | H252 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Ratio: | 100:1 | Input Diameter (in): | 1.25 in |
| Input HP @ 1750 RPM: | 2.072 | Reducer: | Worm - Right Angle |
| Output RPM: | 17.5 | No. of Gear Reductions: | Single |
| Bore Code: | 43 | Thrust Rating - output shaft: | 3412 |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Service Factor: | 1 | Input Keyway: | 1/4 X 3.00 in |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Output Key: | 5/8 X 4.00 |
| Ratio Range: | 100:1 | Output Diameter (in): | 2.688 in |
| Assembly: | H-2 | Output Shaft: | Hollow Bore |
| Mounting Style: | Shaft Mount | Input Style: | Solid Shaft |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,600 lb |

