How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 10.88 in | I: | 7.5 in |
| V: | 4.26 in | U: | 1.25 in |
| M: | 3.38 | T: | 2.938 |
| F: | 5.81 | Center Distance (in): | 5.25 in |
| AE1: | 0.97 | J: | 11 in |
| AD: | 8.85 | C: | 14 in |
| AG: | 10.5 | D: | 5.12 |
| B: | 13 | G: | 2.91 |
| AE2: | 0.68 |
Technical Specifications
| Thrust Rating - output shaft: | 3412 | Ratio: | 100:1 |
| Input HP @ 1750 RPM: | 2.072 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Input Diameter (in): | 1.25 in |
| Output Key: | 3/4 X 4.00 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Input Style: | Solid Shaft |
| Output Shaft Direction: | 2 | Input Keyway: | 1/4 X 3.00 in |
| Output Shaft Assembly Code: | 2 | Model Code: | H252 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Gear Type: | Worm | Output Diameter (in): | 2.938 in |
| Assembly: | H-2 | Input RPM: | 1,750 |
| Bore Code: | 47 | Mounting Style: | Shaft Mount |
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| Output RPM: | 17.5 | Ratio Range: | 100:1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,600 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

