How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.68 | T: | 3.438 |
| I: | 7.5 in | V: | 4.26 in |
| L: | 10.88 in | B: | 13 |
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| U: | 1.25 in | D: | 5.12 |
| F: | 5.81 | AD: | 8.85 |
| C: | 14 in | M: | 3.38 |
| J: | 11 in | AE1: | 0.97 |
| G: | 2.91 |
Technical Specifications
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Input Keyway: | 1/4 X 3.00 in | No. of Gear Reductions: | Single |
| Output Key: | 7/8 X 4.00 | Output Shaft Direction: | 2 |
| Input Diameter (in): | 1.25 in | Output RPM: | 17.5 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 5.25 | Mounting Style: | Shaft Mount |
| Ratio Range: | 100:1 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 3412 |
| Model Code: | H252 | Ratio: | 100:1 |
| Output Diameter (in): | 3.438 in | Input HP @ 1750 RPM: | 2.072 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Assembly: | H-2 |
| Input Style: | Solid Shaft | Bore Code: | 55 |
| Overhung Load Rating (Output Shaft(lb)): | 3,600 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

