How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | G: | 2.91 |
| B: | 13 | U: | 1.25 in |
| AD: | 8.85 | F: | 5.81 |
| L: | 10.88 in | J: | 11 in |
| AG: | 10.5 | M: | 3.38 |
| AE2: | 0.68 | I: | 7.5 in |
| C: | 14 in | AE1: | 0.97 |
| T: | 2.188 | V: | 4.26 in |
| Center Distance (in): | 5.25 in |
Technical Specifications
| Mounting Style: | Shaft Mount | Output RPM: | 116.7 |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 3033 |
| Output Diameter (in): | 2.188 in | Input Style: | Solid Shaft |
| Input Diameter (in): | 1.25 in | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Ratio: | 15:1 |
| Assembly: | H-1 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output Key: | 1/2 X 3.38 |
| Bore Code: | 35 | Ratio Range: | 15:1 |
| Center Distance (in): | 5.25 | Input HP @ 1750 RPM: | 14.338 |
| Service Factor: | 1 | Model Code: | H252 |
| Shaft Seal Material: | Viton | Input Keyway: | 1/4 X 3.00 in |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

