How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 13 | U: | 1.25 in |
| T: | 2.188 | AG: | 10.5 |
| J: | 11 in | V: | 4.26 in |
| G: | 2.91 | Center Distance (in): | 5.25 in |
| C: | 14 in | D: | 5.12 |
| AE1: | 0.97 | I: | 7.5 in |
| M: | 3.38 | F: | 5.81 |
| AE2: | 0.68 | L: | 10.88 in |
| AD: | 8.85 |
Technical Specifications
| Ratio: | 15:1 | Output Diameter (in): | 2.188 in |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Output RPM: | 116.7 |
| Product Type: | Right Angle | Center Distance (in): | 5.25 |
| Input Keyway: | 1/4 X 3.00 in | Housing Material: | Cast Iron |
| Gear Type: | Worm | Output Key: | 1/2 X 3.38 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Model Code: | H252 | Thrust Rating - output shaft: | 3033 |
| Input Diameter (in): | 1.25 in | Input Style: | Solid Shaft |
| Mounting Style: | Shaft Mount | Ratio Range: | 15:1 |
| Assembly: | H-1 | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 14.338 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Bore Code: | 35 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

