How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.91 | U: | 1.25 in |
| B: | 13 | L: | 10.88 in |
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| T: | 2.188 | J: | 11 in |
| M: | 3.38 | C: | 14 in |
| I: | 7.5 in | D: | 5.12 |
| V: | 4.26 in | F: | 5.81 |
| AE1: | 0.97 | AD: | 8.85 |
| AE2: | 0.68 |
Technical Specifications
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 2.188 in | Input Keyway: | 1/4 X 3.00 in |
| Ratio Range: | 15:1 | Bore Code: | 35 |
| Input HP @ 1750 RPM: | 14.338 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Model Code: | H252 |
| Output Key: | 1/2 X 3.38 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Assembly: | H-1 |
| Service Factor: | 1 | Input Style: | Solid Shaft |
| Output RPM: | 116.7 | Gear Type: | Worm |
| Mounting Style: | Shaft Mount | Input Diameter (in): | 1.25 in |
| Thrust Rating - output shaft: | 3033 | Ratio: | 15:1 |
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

