How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 13 | AE2: | 0.68 |
| J: | 11 in | G: | 2.91 |
| U: | 1.25 in | C: | 14 in |
| D: | 5.12 | T: | 2.25 |
| I: | 7.5 in | AD: | 8.85 |
| Center Distance (in): | 5.25 in | F: | 5.81 |
| V: | 4.26 in | AG: | 10.5 |
| M: | 3.38 | AE1: | 0.97 |
| L: | 10.88 in |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Input Style: | Solid Shaft |
| Output Shaft Direction: | 1 | Output Diameter (in): | 2.25 in |
| Center Distance (in): | 5.25 | Ratio Range: | 15:1 |
| Bore Code: | 36 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Ratio: | 15:1 |
| Model Code: | H252 | Input Keyway: | 1/4 X 3.00 in |
| Assembly: | H-1 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 14.338 |
| Reducer: | Worm - Right Angle | Output RPM: | 116.7 |
| Gear Type: | Worm | Thrust Rating - output shaft: | 3033 |
| Mounting Style: | Shaft Mount | Input Diameter (in): | 1.25 in |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

