How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | AG: | 10.5 |
| B: | 13 | AE1: | 0.97 |
| AE2: | 0.68 | T: | 2.25 |
| F: | 5.81 | U: | 1.25 in |
| G: | 2.91 | J: | 11 in |
| Center Distance (in): | 5.25 in | AD: | 8.85 |
| M: | 3.38 | V: | 4.26 in |
| L: | 10.88 in | C: | 14 in |
| D: | 5.12 |
Technical Specifications
| Input Style: | Solid Shaft | Product Type: | Right Angle |
| Bore Code: | 36 | Output Shaft: | Hollow Bore |
| Assembly: | H-1 | Model Code: | H252 |
| Mounting Style: | Shaft Mount | Gear Type: | Worm |
| Input Keyway: | 1/4 X 3.00 in | Output Diameter (in): | 2.25 in |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Output Key: | 1/2 X 3.38 |
| Service Factor: | 1 | Ratio Range: | 15:1 |
| Output RPM: | 116.7 | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 3033 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 14.338 | Ratio: | 15:1 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 1.25 in |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 5.25 |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

