How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | T: | 2.938 |
| D: | 5.12 | AE2: | 0.68 |
| C: | 14 in | AG: | 10.5 |
| G: | 2.91 | B: | 13 |
| F: | 5.81 | U: | 1.25 in |
| J: | 11 in | L: | 10.88 in |
| V: | 4.26 in | AD: | 8.85 |
| AE1: | 0.97 | Center Distance (in): | 5.25 in |
| M: | 3.38 |
Technical Specifications
| Center Distance (in): | 5.25 | Input HP @ 1750 RPM: | 14.338 |
| Mounting Style: | Shaft Mount | Gear Type: | Worm |
| Output Diameter (in): | 2.938 in | Input Keyway: | 1/4 X 3.00 in |
| No. of Gear Reductions: | Single | Assembly: | H-1 |
| Ratio: | 15:1 | Model Code: | H252 |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 3033 |
| Ratio Range: | 15:1 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Service Factor: | 1 |
| Output Key: | 3/4 X 4.00 | Bore Code: | 47 |
| Output RPM: | 116.7 | Input Style: | Solid Shaft |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Input Diameter (in): | 1.25 in | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

