How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.68 | U: | 1.25 in |
| C: | 14 in | AG: | 10.5 |
| J: | 11 in | AE1: | 0.97 |
| I: | 7.5 in | D: | 5.12 |
| B: | 13 | G: | 2.91 |
| V: | 4.26 in | L: | 10.88 in |
| T: | 3 | M: | 3.38 |
| Center Distance (in): | 5.25 in | AD: | 8.85 |
| F: | 5.81 |
Technical Specifications
| Model Code: | H252 | Output Diameter (in): | 3 in |
| Service Factor: | 1 | Center Distance (in): | 5.25 |
| Assembly: | H-1 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Input Keyway: | 1/4 X 3.00 in |
| Output Key: | 3/4 X 4.00 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Input Diameter (in): | 1.25 in | Input RPM: | 1,750 |
| Ratio Range: | 15:1 | Ratio: | 15:1 |
| Bore Code: | 48 | Input Style: | Solid Shaft |
| Thrust Rating - output shaft: | 3033 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 14.338 |
| Output RPM: | 116.7 | Mounting Style: | Shaft Mount |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

