How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.91 | AE1: | 0.97 |
| AG: | 10.5 | M: | 3.38 |
| U: | 1.25 in | B: | 13 |
| J: | 11 in | AE2: | 0.68 |
| C: | 14 in | L: | 10.88 in |
| I: | 7.5 in | V: | 4.26 in |
| AD: | 8.85 | Center Distance (in): | 5.25 in |
| D: | 5.12 | F: | 5.81 |
| T: | 3.188 |
Technical Specifications
| Ratio: | 15:1 | Center Distance (in): | 5.25 |
| Bore Code: | 51 | Output RPM: | 116.7 |
| Gear Type: | Worm | Thrust Rating - output shaft: | 3033 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Assembly: | H-1 | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Input Style: | Solid Shaft |
| Input Keyway: | 1/4 X 3.00 in | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 14.338 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Model Code: | H252 | Input Diameter (in): | 1.25 in |
| Mounting Style: | Shaft Mount | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 3.188 in |
| Ratio Range: | 15:1 | Output Key: | 3/4 X 4.00 |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

