How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 3.438 | Center Distance (in): | 5.25 in |
| B: | 13 | I: | 7.5 in |
| AG: | 10.5 | D: | 5.12 |
| L: | 10.88 in | J: | 11 in |
| F: | 5.81 | V: | 4.26 in |
| AD: | 8.85 | U: | 1.25 in |
| M: | 3.38 | AE2: | 0.68 |
| AE1: | 0.97 | G: | 2.91 |
| C: | 14 in |
Technical Specifications
| Product Type: | Right Angle | Input Style: | Solid Shaft |
| Thrust Rating - output shaft: | 3033 | Output Diameter (in): | 3.438 in |
| Input HP @ 1750 RPM: | 14.338 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 5.25 |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 1.25 in |
| Output Key: | 7/8 X 4.00 | Output RPM: | 116.7 |
| Bore Code: | 55 | Assembly: | H-1 |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Mounting Style: | Shaft Mount |
| Input Keyway: | 1/4 X 3.00 in | Shaft Seal Material: | Viton |
| Ratio: | 15:1 | Model Code: | H252 |
| Ratio Range: | 15:1 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

