How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | Center Distance (in): | 5.25 in |
| G: | 2.91 | V: | 4.26 in |
| J: | 11 in | D: | 5.12 |
| C: | 14 in | M: | 3.38 |
| AE2: | 0.68 | B: | 13 |
| I: | 7.5 in | L: | 10.88 in |
| F: | 5.81 | AD: | 8.85 |
| AG: | 10.5 | AE1: | 0.97 |
| T: | 3.438 |
Technical Specifications
| Shaft Seal Material: | Viton | Assembly: | H-1 |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Output Key: | 7/8 X 4.00 | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Thrust Rating - output shaft: | 3033 | No. of Gear Reductions: | Single |
| Input Diameter (in): | 1.25 in | Mounting Style: | Shaft Mount |
| Housing Material: | Cast Iron | Ratio Range: | 15:1 |
| Bore Code: | 55 | Output Diameter (in): | 3.438 in |
| Output RPM: | 116.7 | Input Keyway: | 1/4 X 3.00 in |
| Model Code: | H252 | Reducer: | Worm - Right Angle |
| Ratio: | 15:1 | Input HP @ 1750 RPM: | 14.338 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Input Style: | Solid Shaft | Center Distance (in): | 5.25 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

