How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | AG: | 10.5 |
| U: | 1.25 in | V: | 4.26 in |
| J: | 11 in | AD: | 8.85 |
| L: | 10.88 in | AE2: | 0.68 |
| B: | 13 | M: | 3.38 |
| Center Distance (in): | 5.25 in | D: | 5.12 |
| C: | 14 in | G: | 2.91 |
| T: | 2.188 | F: | 5.81 |
| AE1: | 0.97 |
Technical Specifications
| Center Distance (in): | 5.25 | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 3033 | Output Key: | 1/2 X 3.38 |
| Bore Code: | 35 | Ratio: | 15:1 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Ratio Range: | 15:1 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 14.338 | Input Keyway: | 1/4 X 3.00 in |
| Model Code: | H252 | Output Diameter (in): | 2.188 in |
| Assembly: | H-2 | Input Style: | Solid Shaft |
| Input Diameter (in): | 1.25 in | Product Type: | Right Angle |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Mounting Style: | Shaft Mount | Output RPM: | 116.7 |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

