How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5.81 | I: | 7.5 in |
| AD: | 8.85 | J: | 11 in |
| U: | 1.25 in | M: | 3.38 |
| AE1: | 0.97 | V: | 4.26 in |
| G: | 2.91 | L: | 10.88 in |
| AG: | 10.5 | B: | 13 |
| AE2: | 0.68 | T: | 2.188 |
| C: | 14 in | D: | 5.12 |
| Center Distance (in): | 5.25 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Output RPM: | 116.7 | Input RPM: | 1,750 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 14.338 |
| Output Diameter (in): | 2.188 in | Bore Code: | 35 |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 1.25 in |
| Thrust Rating - output shaft: | 3033 | Output Key: | 1/2 X 3.38 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Housing Material: | Cast Iron | Input Keyway: | 1/4 X 3.00 in |
| Model Code: | H252 | Assembly: | H-2 |
| No. of Gear Reductions: | Single | Input Style: | Solid Shaft |
| Center Distance (in): | 5.25 | Output Shaft Direction: | 2 |
| Mounting Style: | Shaft Mount | Shaft Seal Material: | Viton |
| Ratio Range: | 15:1 | Ratio: | 15:1 |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

