How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 3.38 | U: | 1.25 in |
| C: | 14 in | F: | 5.81 |
| J: | 11 in | AG: | 10.5 |
| AE1: | 0.97 | AE2: | 0.68 |
| I: | 7.5 in | D: | 5.12 |
| B: | 13 | AD: | 8.85 |
| L: | 10.88 in | Center Distance (in): | 5.25 in |
| G: | 2.91 | T: | 2.25 |
| V: | 4.26 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 14.338 |
| Output Diameter (in): | 2.25 in | Thrust Rating - output shaft: | 3033 |
| Output Shaft Assembly Code: | 2 | Assembly: | H-2 |
| Product Type: | Right Angle | Output RPM: | 116.7 |
| Bore Code: | 36 | Gear Type: | Worm |
| Input Diameter (in): | 1.25 in | Input Keyway: | 1/4 X 3.00 in |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Center Distance (in): | 5.25 | Input Style: | Solid Shaft |
| Model Code: | H252 | Ratio Range: | 15:1 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Mounting Style: | Shaft Mount | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Ratio: | 15:1 |
| Output Key: | 1/2 X 3.38 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

