How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.68 | G: | 2.91 |
| AD: | 8.85 | C: | 14 in |
| AE1: | 0.97 | T: | 2.25 |
| Center Distance (in): | 5.25 in | AG: | 10.5 |
| U: | 1.25 in | F: | 5.81 |
| D: | 5.12 | I: | 7.5 in |
| J: | 11 in | L: | 10.88 in |
| B: | 13 | M: | 3.38 |
| V: | 4.26 in |
Technical Specifications
| Input Keyway: | 1/4 X 3.00 in | Input HP @ 1750 RPM: | 14.338 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Input Style: | Solid Shaft | Output Diameter (in): | 2.25 in |
| Output Shaft Assembly Code: | 2 | Input Diameter (in): | 1.25 in |
| Assembly: | H-2 | Input RPM: | 1,750 |
| Ratio: | 15:1 | No. of Gear Reductions: | Single |
| Model Code: | H252 | Ratio Range: | 15:1 |
| Product Type: | Right Angle | Output Key: | 1/2 X 3.38 |
| Output RPM: | 116.7 | Bore Code: | 36 |
| Output Shaft Direction: | 2 | Center Distance (in): | 5.25 |
| Mounting Style: | Shaft Mount | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 3033 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

