How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 3.38 | AE1: | 0.97 |
| L: | 10.88 in | B: | 13 |
| AG: | 10.5 | I: | 7.5 in |
| U: | 1.25 in | G: | 2.91 |
| J: | 11 in | T: | 2.25 |
| Center Distance (in): | 5.25 in | V: | 4.26 in |
| AE2: | 0.68 | C: | 14 in |
| D: | 5.12 | AD: | 8.85 |
| F: | 5.81 |
Technical Specifications
| Input RPM: | 1,750 | Ratio: | 15:1 |
| Output Diameter (in): | 2.25 in | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Assembly: | H-2 | Output Shaft: | Hollow Bore |
| Input Style: | Solid Shaft | Bore Code: | 36 |
| Thrust Rating - output shaft: | 3033 | Center Distance (in): | 5.25 |
| Shaft Seal Material: | Viton | Input Diameter (in): | 1.25 in |
| Mounting Style: | Shaft Mount | Ratio Range: | 15:1 |
| Input HP @ 1750 RPM: | 14.338 | Service Factor: | 1 |
| Product Type: | Right Angle | Model Code: | H252 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Input Keyway: | 1/4 X 3.00 in | Output Shaft Assembly Code: | 2 |
| Output RPM: | 116.7 | Output Key: | 1/2 X 3.38 |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

