How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 10.88 in | Center Distance (in): | 5.25 in |
| D: | 5.12 | J: | 11 in |
| V: | 4.26 in | M: | 3.38 |
| C: | 14 in | AG: | 10.5 |
| B: | 13 | U: | 1.25 in |
| I: | 7.5 in | G: | 2.91 |
| F: | 5.81 | T: | 2.5 |
| AE1: | 0.97 | AE2: | 0.68 |
| AD: | 8.85 |
Technical Specifications
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Center Distance (in): | 5.25 |
| Input Keyway: | 1/4 X 3.00 in | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 14.338 | Output Shaft Assembly Code: | 2 |
| Ratio: | 15:1 | Ratio Range: | 15:1 |
| Output Key: | 5/8 X 4.00 | Product Type: | Right Angle |
| Service Factor: | 1 | Mounting Style: | Shaft Mount |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Output RPM: | 116.7 | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 3033 | Output Shaft: | Hollow Bore |
| Model Code: | H252 | Output Diameter (in): | 2.5 in |
| Input Diameter (in): | 1.25 in | Input Style: | Solid Shaft |
| Assembly: | H-2 | Bore Code: | 40 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

