How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | M: | 3.38 |
| G: | 2.91 | AE2: | 0.68 |
| C: | 14 in | AG: | 10.5 |
| F: | 5.81 | L: | 10.88 in |
| B: | 13 | AE1: | 0.97 |
| AD: | 8.85 | I: | 7.5 in |
| J: | 11 in | V: | 4.26 in |
| U: | 1.25 in | T: | 2.688 |
| Center Distance (in): | 5.25 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 14.338 |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 3033 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Mounting Style: | Shaft Mount | Input Style: | Solid Shaft |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Output Key: | 5/8 X 4.00 | Bore Code: | 43 |
| Model Code: | H252 | Ratio Range: | 15:1 |
| Housing Material: | Cast Iron | Output RPM: | 116.7 |
| Output Diameter (in): | 2.688 in | Ratio: | 15:1 |
| Center Distance (in): | 5.25 | Output Shaft Assembly Code: | 2 |
| Input Diameter (in): | 1.25 in | Product Type: | Right Angle |
| Assembly: | H-2 | Input Keyway: | 1/4 X 3.00 in |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

