How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.938 | AG: | 10.5 |
| AE1: | 0.97 | Center Distance (in): | 5.25 in |
| G: | 2.91 | B: | 13 |
| D: | 5.12 | M: | 3.38 |
| F: | 5.81 | C: | 14 in |
| L: | 10.88 in | AE2: | 0.68 |
| J: | 11 in | I: | 7.5 in |
| U: | 1.25 in | AD: | 8.85 |
| V: | 4.26 in |
Technical Specifications
| Input HP @ 1750 RPM: | 14.338 | Ratio Range: | 15:1 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Output Key: | 3/4 X 4.00 |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Output RPM: | 116.7 |
| Input RPM: | 1,750 | Input Keyway: | 1/4 X 3.00 in |
| Mounting Style: | Shaft Mount | Service Factor: | 1 |
| Center Distance (in): | 5.25 | Output Diameter (in): | 2.938 in |
| Bore Code: | 47 | Output Shaft Direction: | 2 |
| Thrust Rating - output shaft: | 3033 | Input Style: | Solid Shaft |
| Assembly: | H-2 | Product Type: | Right Angle |
| Input Diameter (in): | 1.25 in | Model Code: | H252 |
| No. of Gear Reductions: | Single | Ratio: | 15:1 |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

