How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | U: | 1.25 in |
| T: | 3 | J: | 11 in |
| Center Distance (in): | 5.25 in | AE1: | 0.97 |
| M: | 3.38 | V: | 4.26 in |
| AD: | 8.85 | L: | 10.88 in |
| AG: | 10.5 | I: | 7.5 in |
| F: | 5.81 | B: | 13 |
| C: | 14 in | AE2: | 0.68 |
| G: | 2.91 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Output RPM: | 116.7 |
| Product Type: | Right Angle | Mounting Style: | Shaft Mount |
| Model Code: | H252 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Assembly: | H-2 |
| Input Diameter (in): | 1.25 in | Ratio: | 15:1 |
| Output Key: | 3/4 X 4.00 | Bore Code: | 48 |
| Service Factor: | 1 | Center Distance (in): | 5.25 |
| Output Diameter (in): | 3 in | Output Shaft: | Hollow Bore |
| Input Keyway: | 1/4 X 3.00 in | Thrust Rating - output shaft: | 3033 |
| Input Style: | Solid Shaft | Output Shaft Direction: | 2 |
| Ratio Range: | 15:1 | Input HP @ 1750 RPM: | 14.338 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

