How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 11 in | AG: | 10.5 |
| L: | 10.88 in | F: | 5.81 |
| V: | 4.26 in | U: | 1.25 in |
| C: | 14 in | M: | 3.38 |
| Center Distance (in): | 5.25 in | D: | 5.12 |
| AE2: | 0.68 | B: | 13 |
| AE1: | 0.97 | G: | 2.91 |
| I: | 7.5 in | T: | 3 |
| AD: | 8.85 |
Technical Specifications
| Mounting Style: | Shaft Mount | Input HP @ 1750 RPM: | 14.338 |
| Input Diameter (in): | 1.25 in | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Ratio Range: | 15:1 |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Input Keyway: | 1/4 X 3.00 in | Bore Code: | 48 |
| Thrust Rating - output shaft: | 3033 | No. of Gear Reductions: | Single |
| Assembly: | H-2 | Output Diameter (in): | 3 in |
| Model Code: | H252 | Center Distance (in): | 5.25 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Ratio: | 15:1 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Input Style: | Solid Shaft |
| Output Key: | 3/4 X 4.00 | Gear Type: | Worm |
| Output RPM: | 116.7 | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

