How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 8.85 | T: | 3 |
| M: | 3.38 | J: | 11 in |
| F: | 5.81 | V: | 4.26 in |
| U: | 1.25 in | B: | 13 |
| AG: | 10.5 | D: | 5.12 |
| AE1: | 0.97 | Center Distance (in): | 5.25 in |
| C: | 14 in | AE2: | 0.68 |
| I: | 7.5 in | L: | 10.88 in |
| G: | 2.91 |
Technical Specifications
| Input Keyway: | 1/4 X 3.00 in | Bore Code: | 48 |
| Ratio: | 15:1 | Output Shaft: | Hollow Bore |
| Mounting Style: | Shaft Mount | Input Style: | Solid Shaft |
| Output RPM: | 116.7 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Thrust Rating - output shaft: | 3033 | Output Diameter (in): | 3 in |
| Shaft Seal Material: | Viton | Input Diameter (in): | 1.25 in |
| Model Code: | H252 | Product Type: | Right Angle |
| Ratio Range: | 15:1 | Output Key: | 3/4 X 4.00 |
| Input HP @ 1750 RPM: | 14.338 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Center Distance (in): | 5.25 |
| Assembly: | H-2 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

