How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 14 in | V: | 4.26 in |
| D: | 5.12 | AG: | 10.5 |
| I: | 7.5 in | F: | 5.81 |
| AE2: | 0.68 | M: | 3.38 |
| AE1: | 0.97 | L: | 10.88 in |
| Center Distance (in): | 5.25 in | J: | 11 in |
| G: | 2.91 | B: | 13 |
| U: | 1.25 in | T: | 3 |
| AD: | 8.85 |
Technical Specifications
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Bore Code: | 48 | Ratio: | 15:1 |
| Input Keyway: | 1/4 X 3.00 in | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 14.338 | Input Style: | Solid Shaft |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Output Key: | 3/4 X 4.00 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Ratio Range: | 15:1 | Output RPM: | 116.7 |
| Assembly: | H-2 | Center Distance (in): | 5.25 |
| Model Code: | H252 | Input Diameter (in): | 1.25 in |
| Thrust Rating - output shaft: | 3033 | Mounting Style: | Shaft Mount |
| Service Factor: | 1 | Output Diameter (in): | 3 in |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

