How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | L: | 10.88 in |
| D: | 5.12 | B: | 13 |
| M: | 3.38 | C: | 14 in |
| AE2: | 0.68 | AE1: | 0.97 |
| V: | 4.26 in | G: | 2.91 |
| T: | 3 | AG: | 10.5 |
| F: | 5.81 | Center Distance (in): | 5.25 in |
| AD: | 8.85 | J: | 11 in |
| I: | 7.5 in |
Technical Specifications
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Input Style: | Solid Shaft | Input RPM: | 1,750 |
| Assembly: | H-2 | Model Code: | H252 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 14.338 | Thrust Rating - output shaft: | 3033 |
| Output Diameter (in): | 3 in | Input Diameter (in): | 1.25 in |
| Center Distance (in): | 5.25 | Output Key: | 3/4 X 4.00 |
| Mounting Style: | Shaft Mount | Reducer: | Worm - Right Angle |
| Input Keyway: | 1/4 X 3.00 in | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Bore Code: | 48 | Housing Material: | Cast Iron |
| Ratio: | 15:1 | Service Factor: | 1 |
| Output RPM: | 116.7 | Ratio Range: | 15:1 |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

