How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | L: | 10.88 in |
| I: | 7.5 in | M: | 3.38 |
| C: | 14 in | D: | 5.12 |
| V: | 4.26 in | AE1: | 0.97 |
| AD: | 8.85 | AE2: | 0.68 |
| B: | 13 | AG: | 10.5 |
| G: | 2.91 | J: | 11 in |
| Center Distance (in): | 5.25 in | T: | 3.188 |
| F: | 5.81 |
Technical Specifications
| Ratio: | 15:1 | Bore Code: | 51 |
| Thrust Rating - output shaft: | 3033 | Mounting Style: | Shaft Mount |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 14.338 |
| Ratio Range: | 15:1 | Output Key: | 3/4 X 4.00 |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Input Keyway: | 1/4 X 3.00 in |
| Service Factor: | 1 | Model Code: | H252 |
| Input Diameter (in): | 1.25 in | Center Distance (in): | 5.25 |
| Assembly: | H-2 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Input Style: | Solid Shaft |
| Output Diameter (in): | 3.188 in | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Output RPM: | 116.7 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

