How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | B: | 13 |
| AD: | 8.85 | C: | 14 in |
| I: | 7.5 in | AG: | 10.5 |
| F: | 5.81 | J: | 11 in |
| D: | 5.12 | L: | 10.88 in |
| M: | 3.38 | V: | 4.26 in |
| AE2: | 0.68 | G: | 2.91 |
| Center Distance (in): | 5.25 in | AE1: | 0.97 |
| T: | 3.188 |
Technical Specifications
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 14.338 |
| Thrust Rating - output shaft: | 3033 | Output RPM: | 116.7 |
| Mounting Style: | Shaft Mount | Ratio: | 15:1 |
| Bore Code: | 51 | Output Key: | 3/4 X 4.00 |
| Output Diameter (in): | 3.188 in | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Center Distance (in): | 5.25 |
| Gear Type: | Worm | Input Diameter (in): | 1.25 in |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 15:1 | Input RPM: | 1,750 |
| Service Factor: | 1 | Model Code: | H252 |
| Reducer: | Worm - Right Angle | Assembly: | H-2 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Input Keyway: | 1/4 X 3.00 in | Input Style: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

