How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | J: | 11 in |
| V: | 4.26 in | U: | 1.25 in |
| M: | 3.38 | D: | 5.12 |
| C: | 14 in | L: | 10.88 in |
| Center Distance (in): | 5.25 in | F: | 5.81 |
| T: | 3.188 | G: | 2.91 |
| AE2: | 0.68 | B: | 13 |
| AE1: | 0.97 | AD: | 8.85 |
| I: | 7.5 in |
Technical Specifications
| Shaft Seal Material: | Viton | Output Key: | 3/4 X 4.00 |
| Input Keyway: | 1/4 X 3.00 in | Output Diameter (in): | 3.188 in |
| Output Shaft: | Hollow Bore | Model Code: | H252 |
| Input Diameter (in): | 1.25 in | No. of Gear Reductions: | Single |
| Center Distance (in): | 5.25 | Output RPM: | 116.7 |
| Reducer: | Worm - Right Angle | Assembly: | H-2 |
| Gear Type: | Worm | Ratio: | 15:1 |
| Ratio Range: | 15:1 | Bore Code: | 51 |
| Input Style: | Solid Shaft | Input HP @ 1750 RPM: | 14.338 |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Service Factor: | 1 | Thrust Rating - output shaft: | 3033 |
| Input RPM: | 1,750 | Mounting Style: | Shaft Mount |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

