How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 11 in | M: | 3.38 |
| G: | 2.91 | U: | 1.25 in |
| B: | 13 | I: | 7.5 in |
| AE1: | 0.97 | AG: | 10.5 |
| F: | 5.81 | D: | 5.12 |
| AD: | 8.85 | Center Distance (in): | 5.25 in |
| C: | 14 in | T: | 3.188 |
| V: | 4.26 in | AE2: | 0.68 |
| L: | 10.88 in |
Technical Specifications
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Bore Code: | 51 |
| Ratio: | 15:1 | Product Type: | Right Angle |
| Ratio Range: | 15:1 | Mounting Style: | Shaft Mount |
| Thrust Rating - output shaft: | 3033 | Input Diameter (in): | 1.25 in |
| Output RPM: | 116.7 | No. of Gear Reductions: | Single |
| Output Key: | 3/4 X 4.00 | Output Diameter (in): | 3.188 in |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Input Style: | Solid Shaft | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 14.338 | Center Distance (in): | 5.25 |
| Assembly: | H-2 | Input Keyway: | 1/4 X 3.00 in |
| Model Code: | H252 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

