How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 8.85 | Center Distance (in): | 5.25 in |
| AG: | 10.5 | G: | 2.91 |
| M: | 3.38 | U: | 1.25 in |
| T: | 3.438 | D: | 5.12 |
| AE2: | 0.68 | J: | 11 in |
| L: | 10.88 in | F: | 5.81 |
| I: | 7.5 in | B: | 13 |
| C: | 14 in | V: | 4.26 in |
| AE1: | 0.97 |
Technical Specifications
| Center Distance (in): | 5.25 | Input HP @ 1750 RPM: | 14.338 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 3.438 in |
| Ratio: | 15:1 | Input Keyway: | 1/4 X 3.00 in |
| Output Key: | 7/8 X 4.00 | Output RPM: | 116.7 |
| Input Diameter (in): | 1.25 in | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 15:1 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Bore Code: | 55 | Mounting Style: | Shaft Mount |
| Reducer: | Worm - Right Angle | Model Code: | H252 |
| Gear Type: | Worm | Input Style: | Solid Shaft |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Assembly: | H-2 |
| Thrust Rating - output shaft: | 3033 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

