How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | D: | 5.12 |
| G: | 2.91 | B: | 13 |
| F: | 5.81 | L: | 10.88 in |
| AE2: | 0.68 | J: | 11 in |
| V: | 4.26 in | U: | 1.25 in |
| T: | 2 | C: | 14 in |
| M: | 3.38 | AD: | 8.85 |
| Center Distance (in): | 5.25 in | AG: | 10.5 |
| AE1: | 0.97 |
Technical Specifications
| Service Factor: | 1 | Ratio: | 20:1 |
| Bore Code: | 32 | Ratio Range: | 20:1 |
| Assembly: | H-1 | Input Style: | Solid Shaft |
| Output Key: | 1/2 X 3.38 | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 3412 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Input Diameter (in): | 1.25 in | Center Distance (in): | 5.25 |
| Output RPM: | 87.5 | Model Code: | H252 |
| Input HP @ 1750 RPM: | 11.321 | Output Diameter (in): | 2 in |
| Input Keyway: | 1/4 X 3.00 in | Input RPM: | 1,750 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Mounting Style: | Shaft Mount |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

