How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 8.85 | V: | 4.26 in |
| B: | 13 | J: | 11 in |
| G: | 2.91 | C: | 14 in |
| AG: | 10.5 | AE2: | 0.68 |
| F: | 5.81 | Center Distance (in): | 5.25 in |
| I: | 7.5 in | M: | 3.38 |
| T: | 2 | D: | 5.12 |
| AE1: | 0.97 | L: | 10.88 in |
| U: | 1.25 in |
Technical Specifications
| Output RPM: | 87.5 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Ratio: | 20:1 |
| Center Distance (in): | 5.25 | Service Factor: | 1 |
| Product Type: | Right Angle | Output Key: | 1/2 X 3.38 |
| Input Diameter (in): | 1.25 in | Bore Code: | 32 |
| Input Style: | Solid Shaft | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Mounting Style: | Shaft Mount | Input HP @ 1750 RPM: | 11.321 |
| Thrust Rating - output shaft: | 3412 | Input Keyway: | 1/4 X 3.00 in |
| Ratio Range: | 20:1 | No. of Gear Reductions: | Single |
| Model Code: | H252 | Assembly: | H-1 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Output Diameter (in): | 2 in |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

