How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 10.88 in | AD: | 8.85 |
| AE1: | 0.97 | F: | 5.81 |
| D: | 5.12 | Center Distance (in): | 5.25 in |
| B: | 13 | J: | 11 in |
| T: | 2.188 | V: | 4.26 in |
| AG: | 10.5 | U: | 1.25 in |
| G: | 2.91 | M: | 3.38 |
| AE2: | 0.68 | C: | 14 in |
| I: | 7.5 in |
Technical Specifications
| No. of Gear Reductions: | Single | Input Keyway: | 1/4 X 3.00 in |
| Output Diameter (in): | 2.188 in | Input Style: | Solid Shaft |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Model Code: | H252 | Bore Code: | 35 |
| Assembly: | H-1 | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 3412 | Ratio Range: | 20:1 |
| Gear Type: | Worm | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Mounting Style: | Shaft Mount |
| Output Shaft Direction: | 1 | Output RPM: | 87.5 |
| Ratio: | 20:1 | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Input Diameter (in): | 1.25 in |
| Input HP @ 1750 RPM: | 11.321 | Center Distance (in): | 5.25 |
| Housing Material: | Cast Iron | Output Key: | 1/2 X 3.38 |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

